IESNA:LM-63-2002
[TEST]P1055206
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S485D850-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]634
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
696.7 688.7 685.5 679.9 671.9 661.5 649.5 635.9 619.9 602.2
583 563 540.6 519 495.7 471.7 446.9 422.9 397.2 370.8
345.2 319.5 293.9 268.3 242.7 218.6 193 165.8 140.2 115.3
91.3 68.1 46.4 27.2 9.6 0 0
696.7 699.2 691.9 679.9 663.1 640.7 614.3 584.6 552.6 517.4
480.5 442.1 402 363.6 322.7 284.3 245.1 208.2 170.6 136.1
105.7 77.7 52.1 36.8 28.8 22.4 15.2 9.6 5.6 3.2
1.6 0.8 0 0 0 0 0
696.7 689.5 674.3 647.1 609.5 565.4 517.4 463.7 404.4 344.4
285.9 232.2 178.6 133.7 93.7 57.7 35.2 28 21.6 16
11.2 7.2 4.8 3.2 1.6 1.6 0.8 0.8 0.8 0.8
0.8 0 0 0 0.8 0.8 0
696.7 687.9 661.5 620.7 567 505.3 438.1 365.2 290.7 224.2
163.4 112.1 66.5 36 28 20.8 15.2 10.4 6.4 4
2.4 1.6 1.6 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0
696.7 688.7 661.5 612.7 555 486.1 407.6 330 253.9 185
125.7 76.9 39.2 28.8 21.6 16 11.2 7.2 4 2.4
1.6 0.8 0.8 0.8 0 0.8 0 0 0 0
0 0 0 0 0 0 0
